Rollway Radial Ball Bearing - Straight Bore - 6020 ZZ C3
Part #:6020 ZZ C3
Catalog #:6020 ZZ C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 24 mm | Bore Size (mm): | 100 mm |
| Outside Diameter (mm): | 150 mm |
Technical Specifications
| Bore Type: | Straight | Radial Clearance: | C3 |
| Series: | 6000 | Number of Rows: | 1 |
| Seal Type: | Shield | Cage Material: | Steel |
| Material: | 52100 Bearing Steel | Dynamic Load Rating (kN): | 60.5 kN |
| Static Load Rating (kN): | 54 kN | Misalignment: | No |
| Rolling Element: | Ball | Dynamic Load Rating (lb): | 13,601 lb |
| Platform: | Deep Groove Ball Bearing | Speed (Max) Grease (rpm): | 4,300 rpm |
| Duplexing: | No | Static Load Rating (lb): | 12,140 lb |
| Full Complement/Caged: | Caged | Sealed: | Shielded - Both Sides |
General Specifications
| UPC: | 637410072510 | Weight: | 3.23 LB |
| Packaged Length: | 6.50 IN | Packaged Width: | 6.10 IN |
| Packaged Height: | 1.60 IN | Country of Origin: | China |

