Rollway Radial Ball Bearing - Straight Bore - 6021 C3
Part #:6021 C3
Catalog #:6021 C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 26 mm | Bore Size (mm): | 105 mm |
| Outside Diameter (mm): | 160 mm |
Technical Specifications
| Series: | 6000 | Bore Type: | Straight |
| Radial Clearance: | C3 | Misalignment: | No |
| Material: | 52100 Bearing Steel | Static Load Rating (kN): | 65.8 kN |
| Dynamic Load Rating (kN): | 72.3 kN | Rolling Element: | Ball |
| Seal Type: | Unsealed | Number of Rows: | 1 |
| Cage Material: | Steel | Dynamic Load Rating (lb): | 16,254 lb |
| Full Complement/Caged: | Caged | Platform: | Deep Groove Ball Bearing |
| Duplexing: | No | Sealed: | None |
| Speed (Max) Grease (rpm): | 3,800 rpm | Speed (Max) Oil (rpm): | 4,500 rpm |
| Static Load Rating (lb): | 14,792 lb |
General Specifications
| UPC: | 637410072534 | Weight: | 3.38 LB |
| Packaged Length: | 6.30 IN | Packaged Width: | 1.02 IN |
| Packaged Height: | 6.30 IN | Country of Origin: | China |

