Rollway Radial Ball Bearing - Straight Bore - 6022 ZZ
Part #:6022 ZZ
Catalog #:6022 ZZ
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 28 mm | Bore Size (mm): | 110 mm |
| Outside Diameter (mm): | 170 mm |
Technical Specifications
| Series: | 6000 | Radial Clearance: | Normal |
| Bore Type: | Straight | Seal Type: | Shield |
| Cage Material: | Steel | Number of Rows: | 1 |
| Material: | 52100 Bearing Steel | Rolling Element: | Ball |
| Misalignment: | No | Dynamic Load Rating (kN): | 82 kN |
| Static Load Rating (kN): | 73 kN | Dynamic Load Rating (lb): | 18,434 lb |
| Platform: | Deep Groove Ball Bearing | Duplexing: | No |
| Sealed: | Shielded - Both Sides | Speed (Max) Grease (rpm): | 3,600 rpm |
| Full Complement/Caged: | Caged | Static Load Rating (lb): | 16,411 lb |
General Specifications
| UPC: | 637410072596 | Weight: | 4.20 LB |
| Packaged Length: | 6.69 IN | Packaged Width: | 1.10 IN |
| Packaged Height: | 6.69 IN | Country of Origin: | China |

