Rollway Radial Ball Bearing - Straight Bore - 6056 M
Part #:6056 M
Catalog #:6056 M
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 65 mm | Bore Size (mm): | 280 mm |
| Outside Diameter (mm): | 420 mm |
Technical Specifications
| Series: | 6000 | Radial Clearance: | Normal |
| Bore Type: | Straight | Rolling Element: | Ball |
| Number of Rows: | 1 | Material: | 52100 Bearing Steel |
| Static Load Rating (kN): | 405 kN | Misalignment: | No |
| Cage Material: | Brass | Seal Type: | Unsealed |
| Dynamic Load Rating (kN): | 305 kN | Speed (Max) Oil (rpm): | 1,700 rpm |
| Speed (Max) Grease (rpm): | 1,400 rpm | Full Complement/Caged: | Caged |
| Static Load Rating (lb): | 91,048 lb | Dynamic Load Rating (lb): | 68,567 lb |
| Platform: | Deep Groove Ball Bearing | Sealed: | None |
| Duplexing: | No |
General Specifications
| UPC: | 637410072855 | Weight: | 68.34 LB |
| Packaged Length: | 16.54 IN | Packaged Width: | 2.56 IN |
| Packaged Height: | 16.54 IN | Country of Origin: | China |

