Rollway Radial Ball Bearing - Straight Bore - 609 ZZ C3
Part #:609 ZZ C3
Catalog #:609 ZZ C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 7 mm | Bore Size (mm): | 9 mm |
| Outside Diameter (mm): | 24 mm |
Technical Specifications
| Series: | 600 | Radial Clearance: | C3 |
| Bore Type: | Straight | Cage Material: | Steel |
| Dynamic Load Rating (kN): | 3.35 kN | Seal Type: | Shield |
| Rolling Element: | Ball | Material: | 52100 Bearing Steel |
| Static Load Rating (kN): | 1.4 kN | Number of Rows: | 1 |
| Misalignment: | No | Static Load Rating (lb): | 321 lb |
| Dynamic Load Rating (lb): | 753 lb | Full Complement/Caged: | Caged |
| Platform: | Deep Groove Ball Bearing | Sealed: | Shielded - Both Sides |
| Speed (Max) Grease (rpm): | 32,000 rpm | Duplexing: | No |
General Specifications
| UPC: | 637410085107 | Weight: | 0.03 LB |
| Packaged Length: | 0.94 IN | Packaged Width: | 0.28 IN |
| Packaged Height: | 0.94 IN |

