Rollway Radial Ball Bearing - Straight Bore - 61824 C3
Part #:61824 C3
Catalog #:61824 C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 16 mm | Bore Size (mm): | 120 mm |
| Outside Diameter (mm): | 150 mm |
Technical Specifications
| Series: | 61000 | Bore Type: | Straight |
| Radial Clearance: | C3 | Dynamic Load Rating (kN): | 29.1 kN |
| Material: | 52100 Bearing Steel | Misalignment: | No |
| Static Load Rating (kN): | 32.5 kN | Number of Rows: | 1 |
| Rolling Element: | Ball | Cage Material: | Steel |
| Seal Type: | Unsealed | Dynamic Load Rating (lb): | 6,542 lb |
| Full Complement/Caged: | Caged | Platform: | Deep Groove Ball Bearing |
| Speed (Max) Grease (rpm): | 3,800 rpm | Duplexing: | No |
| Speed (Max) Oil (rpm): | 4,500 rpm | Sealed: | None |
| Static Load Rating (lb): | 7,306 lb |
General Specifications
| UPC: | 637410075733 | Weight: | 1.10 LB |
| Packaged Length: | 5.91 IN | Packaged Width: | 0.63 IN |
| Packaged Height: | 5.91 IN | Country of Origin: | China |

