Rollway Radial Ball Bearing - Straight Bore - 61826
Part #:61826
Catalog #:61826
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 18 mm | Bore Size (mm): | 130 mm |
| Outside Diameter (mm): | 165 mm |
Technical Specifications
| Bore Type: | Straight | Radial Clearance: | Normal |
| Series: | 61000 | Number of Rows: | 1 |
| Cage Material: | Steel | Misalignment: | No |
| Static Load Rating (kN): | 43 kN | Rolling Element: | Ball |
| Material: | 52100 Bearing Steel | Dynamic Load Rating (kN): | 38 kN |
| Seal Type: | Unsealed | Static Load Rating (lb): | 9,667 lb |
| Sealed: | None | Speed (Max) Grease (rpm): | 3,600 rpm |
| Platform: | Deep Groove Ball Bearing | Speed (Max) Oil (rpm): | 4,300 rpm |
| Full Complement/Caged: | Caged | Dynamic Load Rating (lb): | 8,543 lb |
| Duplexing: | No |
General Specifications
| UPC: | 637410075740 | Weight: | 2.05 LB |
| Packaged Length: | 6.50 IN | Packaged Width: | 0.71 IN |
| Packaged Height: | 6.50 IN | Country of Origin: | China |

