Rollway Radial Ball Bearing - Straight Bore - 61828
Part #:61828
Catalog #:61828
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 18 mm | Bore Size (mm): | 140 mm |
| Outside Diameter (mm): | 175 mm |
Technical Specifications
| Bore Type: | Straight | Radial Clearance: | Normal |
| Series: | 61000 | Rolling Element: | Ball |
| Cage Material: | Steel | Material: | 52100 Bearing Steel |
| Static Load Rating (kN): | 40 kN | Dynamic Load Rating (kN): | 37 kN |
| Misalignment: | No | Number of Rows: | 1 |
| Seal Type: | Unsealed | Speed (Max) Grease (rpm): | 3,400 rpm |
| Full Complement/Caged: | Caged | Speed (Max) Oil (rpm): | 4,000 rpm |
| Duplexing: | No | Sealed: | None |
| Platform: | Deep Groove Ball Bearing | Static Load Rating (lb): | 8,992 lb |
| Dynamic Load Rating (lb): | 8,318 lb |
General Specifications
| UPC: | 637410075771 | Weight: | 2.18 LB |
| Packaged Length: | 6.89 IN | Packaged Width: | 0.71 IN |
| Packaged Height: | 6.89 IN | Country of Origin: | China |

