Rollway Radial Ball Bearing - Straight Bore - 61832 M C3
Part #:61832 M C3
Catalog #:61832 M C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 20 mm | Bore Size (mm): | 160 mm |
| Outside Diameter (mm): | 200 mm |
Technical Specifications
| Series: | 61000 | Radial Clearance: | C3 |
| Bore Type: | Straight | Seal Type: | Unsealed |
| Static Load Rating (kN): | 62 kN | Misalignment: | No |
| Rolling Element: | Ball | Dynamic Load Rating (kN): | 52 kN |
| Cage Material: | Brass | Number of Rows: | 1 |
| Material: | 52100 Bearing Steel | Platform: | Deep Groove Ball Bearing |
| Static Load Rating (lb): | 13,938 lb | Speed (Max) Grease (rpm): | 2,800 rpm |
| Duplexing: | No | Sealed: | None |
| Speed (Max) Oil (rpm): | 3,400 rpm | Full Complement/Caged: | Caged |
| Dynamic Load Rating (lb): | 11,690 lb |
General Specifications
| UPC: | 637410075849 | Weight: | 3.20 LB |
| Packaged Length: | 7.87 IN | Packaged Width: | 0.79 IN |
| Packaged Height: | 7.87 IN | Country of Origin: | China |

