Rollway Radial Ball Bearing - Straight Bore - 61834 M
Part #:61834 M
Catalog #:61834 M
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 22 mm | Bore Size (mm): | 170 mm |
| Outside Diameter (mm): | 215 mm |
Technical Specifications
| Bore Type: | Straight | Radial Clearance: | Normal |
| Series: | 61000 | Static Load Rating (kN): | 61 kN |
| Rolling Element: | Ball | Dynamic Load Rating (kN): | 65 kN |
| Seal Type: | Unsealed | Material: | 52100 Bearing Steel |
| Number of Rows: | 1 | Misalignment: | No |
| Cage Material: | Brass | Full Complement/Caged: | Caged |
| Static Load Rating (lb): | 13,713 lb | Platform: | Deep Groove Ball Bearing |
| Speed (Max) Grease (rpm): | 2,600 rpm | Speed (Max) Oil (rpm): | 3,200 rpm |
| Dynamic Load Rating (lb): | 14,613 lb | Sealed: | None |
| Duplexing: | No |
General Specifications
| UPC: | 637410075856 | Weight: | 4.19 LB |
| Packaged Length: | 8.46 IN | Packaged Width: | 0.87 IN |
| Packaged Height: | 8.46 IN | Country of Origin: | China |

