Rollway Radial Ball Bearing - Straight Bore - 61838 M
Part #:61838 M
Catalog #:61838 M
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 24 mm | Bore Size (mm): | 190 mm |
| Outside Diameter (mm): | 240 mm |
Technical Specifications
| Radial Clearance: | Normal | Bore Type: | Straight |
| Series: | 61000 | Seal Type: | Unsealed |
| Static Load Rating (kN): | 92 kN | Number of Rows: | 1 |
| Rolling Element: | Ball | Dynamic Load Rating (kN): | 74.1 kN |
| Material: | 52100 Bearing Steel | Misalignment: | No |
| Cage Material: | Brass | Full Complement/Caged: | Caged |
| Sealed: | None | Duplexing: | No |
| Speed (Max) Grease (rpm): | 2,200 rpm | Static Load Rating (lb): | 20,682 lb |
| Dynamic Load Rating (lb): | 16,658 lb | Platform: | Deep Groove Ball Bearing |
| Speed (Max) Oil (rpm): | 2,800 rpm |
General Specifications
| UPC: | 637410075900 | Weight: | 5.73 LB |
| Packaged Length: | 9.45 IN | Packaged Width: | 0.94 IN |
| Packaged Height: | 9.45 IN | Country of Origin: | China |

