Rollway Radial Ball Bearing - Straight Bore - 61840 M
Part #:61840 M
Catalog #:61840 M
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 24 mm | Bore Size (mm): | 200 mm |
| Outside Diameter (mm): | 250 mm |
Technical Specifications
| Bore Type: | Straight | Series: | 61000 |
| Radial Clearance: | Normal | Seal Type: | Unsealed |
| Misalignment: | No | Dynamic Load Rating (kN): | 72.3 kN |
| Static Load Rating (kN): | 84 kN | Rolling Element: | Ball |
| Cage Material: | Brass | Material: | 52100 Bearing Steel |
| Number of Rows: | 1 | Speed (Max) Oil (rpm): | 2,800 rpm |
| Dynamic Load Rating (lb): | 16,254 lb | Platform: | Deep Groove Ball Bearing |
| Duplexing: | No | Speed (Max) Grease (rpm): | 2,200 rpm |
| Sealed: | None | Static Load Rating (lb): | 18,884 lb |
| Full Complement/Caged: | Caged |
General Specifications
| UPC: | 637410075931 | Weight: | 6.00 LB |
| Packaged Length: | 9.84 IN | Packaged Width: | 0.94 IN |
| Packaged Height: | 9.84 IN | Country of Origin: | China |

