Rollway Radial Ball Bearing - Straight Bore - 61844 M
Part #:61844 M
Catalog #:61844 M
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 24 mm | Bore Size (mm): | 220 mm |
| Outside Diameter (mm): | 270 mm |
Technical Specifications
| Bore Type: | Straight | Series: | 61000 |
| Radial Clearance: | Normal | Static Load Rating (kN): | 89 kN |
| Cage Material: | Brass | Dynamic Load Rating (kN): | 74.1 kN |
| Rolling Element: | Ball | Seal Type: | Unsealed |
| Material: | 52100 Bearing Steel | Misalignment: | No |
| Number of Rows: | 1 | Duplexing: | No |
| Static Load Rating (lb): | 20,008 lb | Platform: | Deep Groove Ball Bearing |
| Full Complement/Caged: | Caged | Dynamic Load Rating (lb): | 16,658 lb |
| Speed (Max) Oil (rpm): | 2,400 rpm | Speed (Max) Grease (rpm): | 1,900 rpm |
| Sealed: | None |
General Specifications
| UPC: | 637410075955 | Weight: | 6.50 LB |
| Packaged Length: | 10.63 IN | Packaged Width: | 0.94 IN |
| Packaged Height: | 10.63 IN | Country of Origin: | China |

