Rollway Radial Ball Bearing - Straight Bore - 61848 M
Part #:61848 M
Catalog #:61848 M
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 28 mm | Bore Size (mm): | 240 mm |
| Outside Diameter (mm): | 300 mm |
Technical Specifications
| Bore Type: | Straight | Series: | 61000 |
| Radial Clearance: | Normal | Cage Material: | Brass |
| Misalignment: | No | Seal Type: | Unsealed |
| Static Load Rating (kN): | 116 kN | Number of Rows: | 1 |
| Rolling Element: | Ball | Dynamic Load Rating (kN): | 103 kN |
| Material: | 52100 Bearing Steel | Dynamic Load Rating (lb): | 23,155 lb |
| Static Load Rating (lb): | 26,078 lb | Duplexing: | No |
| Platform: | Deep Groove Ball Bearing | Sealed: | None |
| Speed (Max) Grease (rpm): | 1,800 rpm | Full Complement/Caged: | Caged |
| Speed (Max) Oil (rpm): | 2,200 rpm |
General Specifications
| UPC: | 637410075979 | Weight: | 9.92 LB |
| Packaged Length: | 11.81 IN | Packaged Width: | 1.10 IN |
| Packaged Height: | 11.81 IN |

