Rollway Radial Ball Bearing - Straight Bore - 61852 M
Part #:61852 M
Catalog #:61852 M
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 28 mm | Bore Size (mm): | 260 mm |
| Outside Diameter (mm): | 320 mm |
Technical Specifications
| Radial Clearance: | Normal | Series: | 61000 |
| Bore Type: | Straight | Misalignment: | No |
| Seal Type: | Unsealed | Number of Rows: | 1 |
| Rolling Element: | Ball | Static Load Rating (kN): | 128 kN |
| Cage Material: | Brass | Dynamic Load Rating (kN): | 122 kN |
| Material: | 52100 Bearing Steel | Full Complement/Caged: | Caged |
| Platform: | Deep Groove Ball Bearing | Sealed: | None |
| Speed (Max) Oil (rpm): | 2,000 rpm | Dynamic Load Rating (lb): | 27,427 lb |
| Duplexing: | No | Static Load Rating (lb): | 28,776 lb |
| Speed (Max) Grease (rpm): | 1,700 rpm |
General Specifications
| UPC: | 637410075986 | Weight: | 10.80 LB |
| Packaged Length: | 12.60 IN | Packaged Width: | 1.10 IN |
| Packaged Height: | 12.60 IN | Country of Origin: | China |

