Rollway Radial Ball Bearing - Straight Bore - 61856 M
Part #:61856 M
Catalog #:61856 M
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 33 mm | Bore Size (mm): | 280 mm |
| Outside Diameter (mm): | 350 mm |
Technical Specifications
| Series: | 61000 | Bore Type: | Straight |
| Radial Clearance: | Normal | Material: | 52100 Bearing Steel |
| Static Load Rating (kN): | 188 kN | Seal Type: | Unsealed |
| Dynamic Load Rating (kN): | 131 kN | Number of Rows: | 1 |
| Cage Material: | Brass | Rolling Element: | Ball |
| Misalignment: | No | Speed (Max) Oil (rpm): | 1,900 rpm |
| Platform: | Deep Groove Ball Bearing | Speed (Max) Grease (rpm): | 1,600 rpm |
| Sealed: | None | Duplexing: | No |
| Full Complement/Caged: | Caged | Dynamic Load Rating (lb): | 29,450 lb |
| Static Load Rating (lb): | 42,264 lb |
General Specifications
| UPC: | 637410076013 | Weight: | 16.31 LB |
| Packaged Length: | 13.78 IN | Packaged Width: | 1.30 IN |
| Packaged Height: | 13.78 IN | Country of Origin: | China |

