Rollway Radial Ball Bearing - Straight Bore - 61924
Part #:61924
Catalog #:61924
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 22 mm | Bore Size (mm): | 120 mm |
| Outside Diameter (mm): | 165 mm |
Technical Specifications
| Radial Clearance: | Normal | Bore Type: | Straight |
| Series: | 61000 | Number of Rows: | 1 |
| Material: | 52100 Bearing Steel | Rolling Element: | Ball |
| Cage Material: | Steel | Static Load Rating (kN): | 54 kN |
| Misalignment: | No | Seal Type: | Unsealed |
| Dynamic Load Rating (kN): | 53 kN | Full Complement/Caged: | Caged |
| Static Load Rating (lb): | 12,140 lb | Dynamic Load Rating (lb): | 11,915 lb |
| Speed (Max) Oil (rpm): | 4,300 rpm | Sealed: | None |
| Platform: | Deep Groove Ball Bearing | Speed (Max) Grease (rpm): | 3,600 rpm |
| Duplexing: | No |
General Specifications
| UPC: | 637410076280 | Weight: | 2.49 LB |
| Packaged Length: | 6.50 IN | Packaged Width: | 0.87 IN |
| Packaged Height: | 6.50 IN | Country of Origin: | China |

