Rollway Radial Ball Bearing - Straight Bore - 61930 M
Part #:61930 M
Catalog #:61930 M
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 28 mm | Bore Size (mm): | 150 mm |
| Outside Diameter (mm): | 210 mm |
Technical Specifications
| Radial Clearance: | Normal | Bore Type: | Straight |
| Series: | 61000 | Cage Material: | Brass |
| Material: | 52100 Bearing Steel | Seal Type: | Unsealed |
| Dynamic Load Rating (kN): | 84.5 kN | Static Load Rating (kN): | 90 kN |
| Rolling Element: | Ball | Misalignment: | No |
| Number of Rows: | 1 | Static Load Rating (lb): | 20,233 lb |
| Sealed: | None | Duplexing: | No |
| Full Complement/Caged: | Caged | Speed (Max) Oil (rpm): | 3,400 rpm |
| Platform: | Deep Groove Ball Bearing | Speed (Max) Grease (rpm): | 2,800 rpm |
| Dynamic Load Rating (lb): | 18,996 lb |
General Specifications
| UPC: | 637410076334 | Weight: | 6.72 LB |
| Packaged Length: | 8.27 IN | Packaged Width: | 1.10 IN |
| Packaged Height: | 8.27 IN | Country of Origin: | China |

