Rollway Radial Ball Bearing - Straight Bore - 61932 M C3
Part #:61932 M C3
Catalog #:61932 M C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 28 mm | Bore Size (mm): | 160 mm |
| Outside Diameter (mm): | 220 mm |
Technical Specifications
| Series: | 61000 | Radial Clearance: | C3 |
| Bore Type: | Straight | Material: | 52100 Bearing Steel |
| Number of Rows: | 1 | Dynamic Load Rating (kN): | 90 kN |
| Cage Material: | Brass | Misalignment: | No |
| Seal Type: | Unsealed | Rolling Element: | Ball |
| Static Load Rating (kN): | 95 kN | Speed (Max) Oil (rpm): | 3,100 rpm |
| Static Load Rating (lb): | 21,357 lb | Dynamic Load Rating (lb): | 20,233 lb |
| Platform: | Deep Groove Ball Bearing | Speed (Max) Grease (rpm): | 2,500 rpm |
| Full Complement/Caged: | Caged | Sealed: | None |
| Duplexing: | No |
General Specifications
| UPC: | 637410076365 | Weight: | 7.17 LB |
| Packaged Length: | 8.66 IN | Packaged Width: | 1.10 IN |
| Packaged Height: | 8.66 IN | Country of Origin: | China |

