Rollway Radial Ball Bearing - Straight Bore - 61934 M C3
Part #:61934 M C3
Catalog #:61934 M C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 28 mm | Bore Size (mm): | 170 mm |
| Outside Diameter (mm): | 230 mm |
Technical Specifications
| Bore Type: | Straight | Series: | 61000 |
| Radial Clearance: | C3 | Misalignment: | No |
| Dynamic Load Rating (kN): | 115 kN | Number of Rows: | 1 |
| Rolling Element: | Ball | Cage Material: | Brass |
| Seal Type: | Unsealed | Static Load Rating (kN): | 100 kN |
| Material: | 52100 Bearing Steel | Sealed: | None |
| Dynamic Load Rating (lb): | 25,853 lb | Speed (Max) Grease (rpm): | 2,400 rpm |
| Full Complement/Caged: | Caged | Speed (Max) Oil (rpm): | 3,000 rpm |
| Duplexing: | No | Platform: | Deep Groove Ball Bearing |
| Static Load Rating (lb): | 22,481 lb |
General Specifications
| UPC: | 637410076389 | Weight: | 7.50 LB |
| Packaged Length: | 9.06 IN | Packaged Width: | 1.10 IN |
| Packaged Height: | 9.06 IN | Country of Origin: | China |

