Rollway Radial Ball Bearing - Straight Bore - 61936 M
Part #:61936 M
Catalog #:61936 M
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 33 mm | Bore Size (mm): | 180 mm |
| Outside Diameter (mm): | 250 mm |
Technical Specifications
| Series: | 61000 | Bore Type: | Straight |
| Radial Clearance: | Normal | Misalignment: | No |
| Dynamic Load Rating (kN): | 128 kN | Seal Type: | Unsealed |
| Cage Material: | Brass | Rolling Element: | Ball |
| Material: | 52100 Bearing Steel | Number of Rows: | 1 |
| Static Load Rating (kN): | 137 kN | Duplexing: | No |
| Dynamic Load Rating (lb): | 28,776 lb | Platform: | Deep Groove Ball Bearing |
| Speed (Max) Grease (rpm): | 2,200 rpm | Speed (Max) Oil (rpm): | 2,800 rpm |
| Full Complement/Caged: | Caged | Sealed: | None |
| Static Load Rating (lb): | 30,799 lb |
General Specifications
| UPC: | 637410076396 | Weight: | 11.13 LB |
| Packaged Length: | 9.84 IN | Packaged Width: | 1.30 IN |
| Packaged Height: | 9.84 IN | Country of Origin: | China |

