Rollway Radial Ball Bearing - Straight Bore - 61938 M C3
Part #:61938 M C3
Catalog #:61938 M C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 33 mm | Bore Size (mm): | 190 mm |
| Outside Diameter (mm): | 260 mm |
Technical Specifications
| Series: | 61000 | Radial Clearance: | C3 |
| Bore Type: | Straight | Number of Rows: | 1 |
| Rolling Element: | Ball | Static Load Rating (kN): | 138 kN |
| Misalignment: | No | Cage Material: | Brass |
| Dynamic Load Rating (kN): | 127 kN | Seal Type: | Unsealed |
| Material: | 52100 Bearing Steel | Sealed: | None |
| Duplexing: | No | Dynamic Load Rating (lb): | 28,551 lb |
| Platform: | Deep Groove Ball Bearing | Speed (Max) Oil (rpm): | 2,800 rpm |
| Speed (Max) Grease (rpm): | 2,200 rpm | Full Complement/Caged: | Caged |
| Static Load Rating (lb): | 31,024 lb |
General Specifications
| UPC: | 637410076426 | Weight: | 11.68 LB |
| Packaged Length: | 10.24 IN | Packaged Width: | 1.30 IN |
| Packaged Height: | 10.24 IN | Country of Origin: | China |

