Rollway Radial Ball Bearing - Straight Bore - 61952 M
Part #:61952 M
Catalog #:61952 M
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 46 mm | Bore Size (mm): | 260 mm |
| Outside Diameter (mm): | 360 mm |
Technical Specifications
| Radial Clearance: | Normal | Series: | 61000 |
| Bore Type: | Straight | Material: | 52100 Bearing Steel |
| Cage Material: | Brass | Seal Type: | Unsealed |
| Dynamic Load Rating (kN): | 212 kN | Static Load Rating (kN): | 269 kN |
| Misalignment: | No | Rolling Element: | Ball |
| Number of Rows: | 1 | Sealed: | None |
| Platform: | Deep Groove Ball Bearing | Dynamic Load Rating (lb): | 47,659 lb |
| Full Complement/Caged: | Caged | Static Load Rating (lb): | 60,474 lb |
| Duplexing: | No | Speed (Max) Oil (rpm): | 1,900 rpm |
| Speed (Max) Grease (rpm): | 1,600 rpm |
General Specifications
| UPC: | 637410076464 | Weight: | 31.97 LB |
| Packaged Length: | 14.17 IN | Packaged Width: | 1.81 IN |
| Packaged Height: | 14.17 IN | Country of Origin: | China |

