Rollway Radial Ball Bearing - Straight Bore - 61956 M
Part #:61956 M
Catalog #:61956 M
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 46 mm | Bore Size (mm): | 280 mm |
| Outside Diameter (mm): | 380 mm |
Technical Specifications
| Series: | 61000 | Bore Type: | Straight |
| Radial Clearance: | Normal | Number of Rows: | 1 |
| Static Load Rating (kN): | 282 kN | Misalignment: | No |
| Material: | 52100 Bearing Steel | Dynamic Load Rating (kN): | 215 kN |
| Rolling Element: | Ball | Seal Type: | Unsealed |
| Cage Material: | Brass | Sealed: | None |
| Static Load Rating (lb): | 63,396 lb | Speed (Max) Oil (rpm): | 1,800 rpm |
| Dynamic Load Rating (lb): | 48,334 lb | Full Complement/Caged: | Caged |
| Speed (Max) Grease (rpm): | 1,500 rpm | Duplexing: | No |
| Platform: | Deep Groove Ball Bearing |
General Specifications
| UPC: | 637410076471 | Weight: | 33.07 LB |
| Packaged Length: | 14.96 IN | Packaged Width: | 1.81 IN |
| Packaged Height: | 14.96 IN | Country of Origin: | China |

