Rollway Radial Ball Bearing - Straight Bore - 6200 ZZ
Part #:6200 ZZ
Catalog #:6200 ZZ
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 9 mm | Bore Size (mm): | 10 mm |
| Outside Diameter (mm): | 30 mm |
Technical Specifications
| Bore Type: | Straight | Radial Clearance: | Normal |
| Series: | 6200 | Number of Rows: | 1 |
| Material: | 52100 Bearing Steel | Misalignment: | No |
| Static Load Rating (kN): | 2.4 kN | Seal Type: | Shield |
| Cage Material: | Steel | Rolling Element: | Ball |
| Dynamic Load Rating (kN): | 5.1 kN | Sealed: | Shielded - Both Sides |
| Speed (Max) Grease (rpm): | 24,000 rpm | Dynamic Load Rating (lb): | 1,147 lb |
| Full Complement/Caged: | Caged | Duplexing: | No |
| Platform: | Deep Groove Ball Bearing | Static Load Rating (lb): | 537 lb |
General Specifications
| UPC: | 637410072954 | Weight: | 0.07 LB |
| Packaged Length: | 1.30 IN | Packaged Width: | 0.20 IN |
| Packaged Height: | 1.30 IN | HTC: | 8482.10.5044 |
| Country of Origin: | China |

