How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 10 mm | Bore Size (mm): | 12 mm |
| Outside Diameter (mm): | 32 mm |
Technical Specifications
| Bore Type: | Straight | Radial Clearance: | C3 |
| Series: | 6200 | Dynamic Load Rating (kN): | 6.8 kN |
| Static Load Rating (kN): | 3.1 kN | Material: | 52100 Bearing Steel |
| Rolling Element: | Ball | Seal Type: | Shield |
| Cage Material: | Steel | Number of Rows: | 1 |
| Misalignment: | No | Sealed: | Shielded - Both Sides |
| Platform: | Deep Groove Ball Bearing | Speed (Max) Grease (rpm): | 22,000 rpm |
| Dynamic Load Rating (lb): | 1,529 lb | Static Load Rating (lb): | 686 lb |
| Full Complement/Caged: | Caged | Duplexing: | No |
General Specifications
| UPC: | 637410073036 | Weight: | 0.08 LB |
| Packaged Length: | 1.30 IN | Packaged Width: | 0.20 IN |
| Packaged Height: | 1.30 IN | HTC: | 8482.10.5048 |
| Country of Origin: | China |

