How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 14 mm | Bore Size (mm): | 20 mm |
| Outside Diameter (mm): | 47 mm |
Technical Specifications
| Series: | 6200 | Bore Type: | Straight |
| Radial Clearance: | C3 | Misalignment: | No |
| Seal Type: | Shield | Material: | 52100 Bearing Steel |
| Rolling Element: | Ball | Dynamic Load Rating (kN): | 12.8 kN |
| Static Load Rating (kN): | 6.6 kN | Cage Material: | Steel |
| Number of Rows: | 1 | Sealed: | Shielded - Both Sides |
| Speed (Max) Grease (rpm): | 15,000 rpm | Platform: | Deep Groove Ball Bearing |
| Full Complement/Caged: | Caged | Static Load Rating (lb): | 1,484 lb |
| Dynamic Load Rating (lb): | 2,878 lb | Duplexing: | No |
General Specifications
| UPC: | 637410073289 | Weight: | 0.24 LB |
| Packaged Length: | 2.20 IN | Packaged Width: | 2.10 IN |
| Packaged Height: | 0.70 IN | Country of Origin: | China |

