Rollway Radial Ball Bearing - Straight Bore - 6205
Part #:6205
Catalog #:6205
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 15 mm | Bore Size (mm): | 25 mm |
| Outside Diameter (mm): | 52 mm |
Technical Specifications
| Bore Type: | Straight | Series: | 6200 |
| Radial Clearance: | Normal | Seal Type: | Unsealed |
| Rolling Element: | Ball | Static Load Rating (kN): | 7.9 kN |
| Number of Rows: | 1 | Cage Material: | Steel |
| Misalignment: | No | Dynamic Load Rating (kN): | 14 kN |
| Material: | 52100 Bearing Steel | Full Complement/Caged: | Caged |
| Sealed: | None | Platform: | Deep Groove Ball Bearing |
| Speed (Max) Oil (rpm): | 15,000 rpm | Speed (Max) Grease (rpm): | 13,000 rpm |
| Static Load Rating (lb): | 1,765 lb | Dynamic Load Rating (lb): | 3,147 lb |
| Duplexing: | No |
General Specifications
| UPC: | 637410073296 | Weight: | 0.29 LB |
| Packaged Length: | 2.20 IN | Packaged Width: | 2.10 IN |
| Packaged Height: | 0.80 IN | Country of Origin: | China |

