How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 15 mm | Bore Size (mm): | 25 mm |
| Outside Diameter (mm): | 52 mm |
Technical Specifications
| Radial Clearance: | C3 | Bore Type: | Straight |
| Series: | 6200 | Number of Rows: | 1 |
| Misalignment: | No | Rolling Element: | Ball |
| Seal Type: | Shield | Static Load Rating (kN): | 7.9 kN |
| Cage Material: | Steel | Dynamic Load Rating (kN): | 14 kN |
| Material: | 52100 Bearing Steel | Duplexing: | No |
| Speed (Max) Grease (rpm): | 13,000 rpm | Full Complement/Caged: | Caged |
| Platform: | Deep Groove Ball Bearing | Dynamic Load Rating (lb): | 3,147 lb |
| Static Load Rating (lb): | 1,765 lb | Sealed: | Shielded - Both Sides |
General Specifications
| UPC: | 637410073340 | Weight: | 0.28 LB |
| Packaged Length: | 2.20 IN | Packaged Width: | 2.10 IN |
| Packaged Height: | 0.70 IN | Country of Origin: | China |

