Rollway Radial Ball Bearing - Straight Bore - 6205 ZZ C3 EMQ
Part #:6205 ZZ C3 EMQ
Catalog #:6205 ZZ C3 EMQ
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 25 mm | Overall Width (mm): | 15 mm |
| Outside Diameter (mm): | 52 mm |
Technical Specifications
| Radial Clearance: | C3 | Platform: | Deep Groove Ball Bearing |
| Dynamic Load Rating (lb): | 3,147 lb | Cage Material: | Steel |
| Static Load Rating (lb): | 1,765 lb | Series: | 6200 |
| Static Load Rating (kN): | 7.85 kN | Bore Type: | Straight |
| Seal Type: | Shield | Number of Rows: | 1 |
| Speed (Max) Grease (rpm): | 13,000 rpm | Dynamic Load Rating (kN): | 14 kN |
| Rolling Element: | Ball | Material: | 52100 Bearing Steel |
| Sealed: | Shielded - Both Sides | Misalignment: | No |
| Duplexing: | No | Full Complement/Caged: | Caged |
General Specifications
| UPC: | 637410425064 | Weight: | 0.27 LB |
| Packaged Length: | 2.05 IN | Packaged Width: | 0.59 IN |
| Packaged Height: | 2.05 IN |

