Rollway Radial Ball Bearing - Straight Bore - 6206
Part #:6206
Catalog #:6206
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 16 mm | Bore Size (mm): | 30 mm |
| Outside Diameter (mm): | 62 mm |
Technical Specifications
| Series: | 6200 | Radial Clearance: | Normal |
| Bore Type: | Straight | Seal Type: | Unsealed |
| Material: | 52100 Bearing Steel | Cage Material: | Steel |
| Number of Rows: | 1 | Rolling Element: | Ball |
| Dynamic Load Rating (kN): | 19.5 kN | Misalignment: | No |
| Static Load Rating (kN): | 11.3 kN | Speed (Max) Grease (rpm): | 10,000 rpm |
| Sealed: | None | Full Complement/Caged: | Caged |
| Platform: | Deep Groove Ball Bearing | Dynamic Load Rating (lb): | 4,384 lb |
| Speed (Max) Oil (rpm): | 13,000 rpm | Static Load Rating (lb): | 2,540 lb |
| Duplexing: | No |
General Specifications
| UPC: | 637410073357 | Weight: | 0.43 LB |
| Packaged Length: | 2.48 IN | Packaged Width: | 0.91 IN |
| Packaged Height: | 2.48 IN | Country of Origin: | China |

