Rollway Radial Ball Bearing - Straight Bore - 6206 C3
Part #:6206 C3
Catalog #:6206 C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 16 mm | Bore Size (mm): | 30 mm |
| Outside Diameter (mm): | 62 mm |
Technical Specifications
| Radial Clearance: | C3 | Bore Type: | Straight |
| Series: | 6200 | Dynamic Load Rating (kN): | 19.5 kN |
| Material: | 52100 Bearing Steel | Static Load Rating (kN): | 11.3 kN |
| Cage Material: | Steel | Number of Rows: | 1 |
| Seal Type: | Unsealed | Misalignment: | No |
| Rolling Element: | Ball | Duplexing: | No |
| Platform: | Deep Groove Ball Bearing | Speed (Max) Oil (rpm): | 13,000 rpm |
| Sealed: | None | Dynamic Load Rating (lb): | 4,384 lb |
| Static Load Rating (lb): | 2,540 lb | Speed (Max) Grease (rpm): | 10,000 rpm |
| Full Complement/Caged: | Caged |
General Specifications
| UPC: | 637410073371 | Weight: | 0.44 LB |
| Packaged Length: | 2.44 IN | Packaged Width: | 0.63 IN |
| Packaged Height: | 2.44 IN |

