Rollway Radial Ball Bearing - Straight Bore - 6208
Part #:6208
Catalog #:6208
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 18 mm | Bore Size (mm): | 40 mm |
| Outside Diameter (mm): | 80 mm |
Technical Specifications
| Bore Type: | Straight | Series: | 6200 |
| Radial Clearance: | Normal | Cage Material: | Steel |
| Material: | 52100 Bearing Steel | Number of Rows: | 1 |
| Dynamic Load Rating (kN): | 32 kN | Static Load Rating (kN): | 17.8 kN |
| Seal Type: | Unsealed | Rolling Element: | Ball |
| Misalignment: | No | Speed (Max) Oil (rpm): | 10,000 rpm |
| Sealed: | None | Static Load Rating (lb): | 4,002 lb |
| Platform: | Deep Groove Ball Bearing | Full Complement/Caged: | Caged |
| Duplexing: | No | Speed (Max) Grease (rpm): | 8,500 rpm |
| Dynamic Load Rating (lb): | 7,194 lb |
General Specifications
| UPC: | 637410073463 | Weight: | 0.85 LB |
| Packaged Length: | 4.20 IN | Packaged Width: | 4.40 IN |
| Packaged Height: | 1.20 IN |

