Rollway Radial Ball Bearing - Straight Bore - 6209 ZZ
Part #:6209 ZZ
Catalog #:6209 ZZ
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 19 mm | Bore Size (mm): | 45 mm |
| Outside Diameter (mm): | 85 mm |
Technical Specifications
| Series: | 6200 | Bore Type: | Straight |
| Radial Clearance: | Normal | Dynamic Load Rating (kN): | 32.7 kN |
| Rolling Element: | Ball | Number of Rows: | 1 |
| Seal Type: | Shield | Material: | 52100 Bearing Steel |
| Cage Material: | Steel | Static Load Rating (kN): | 20.2 kN |
| Misalignment: | No | Full Complement/Caged: | Caged |
| Dynamic Load Rating (lb): | 7,351 lb | Platform: | Deep Groove Ball Bearing |
| Speed (Max) Grease (rpm): | 7,500 rpm | Sealed: | Shielded - Both Sides |
| Duplexing: | No | Static Load Rating (lb): | 4,541 lb |
General Specifications
| UPC: | 637410073753 | Weight: | 0.93 LB |
| Packaged Length: | 3.60 IN | Packaged Width: | 3.60 IN |
| Packaged Height: | 1.20 IN | Country of Origin: | China |

