How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 20 mm | Bore Size (mm): | 50 mm |
| Outside Diameter (mm): | 90 mm |
Technical Specifications
| Bore Type: | Straight | Series: | 6200 |
| Radial Clearance: | C3 | Number of Rows: | 1 |
| Static Load Rating (kN): | 23.1 kN | Material: | 52100 Bearing Steel |
| Cage Material: | Steel | Dynamic Load Rating (kN): | 35.1 kN |
| Rolling Element: | Ball | Misalignment: | No |
| Seal Type: | Shield | Duplexing: | No |
| Sealed: | Shielded - Both Sides | Full Complement/Caged: | Caged |
| Speed (Max) Grease (rpm): | 7,000 rpm | Platform: | Deep Groove Ball Bearing |
| Static Load Rating (lb): | 5,193 lb | Dynamic Load Rating (lb): | 7,891 lb |
General Specifications
| UPC: | 637410073845 | Weight: | 1.10 LB |
| Packaged Length: | 4.40 IN | Packaged Width: | 4.30 IN |
| Packaged Height: | 1.40 IN | Country of Origin: | China |

