Rollway Radial Ball Bearing - Straight Bore - 6212
Part #:6212
Catalog #:6212
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 22 mm | Bore Size (mm): | 60 mm |
| Outside Diameter (mm): | 110 mm |
Technical Specifications
| Bore Type: | Straight | Radial Clearance: | Normal |
| Series: | 6200 | Seal Type: | Unsealed |
| Rolling Element: | Ball | Material: | 52100 Bearing Steel |
| Misalignment: | No | Static Load Rating (kN): | 36 kN |
| Cage Material: | Steel | Dynamic Load Rating (kN): | 52.4 kN |
| Number of Rows: | 1 | Sealed: | None |
| Full Complement/Caged: | Caged | Duplexing: | No |
| Speed (Max) Oil (rpm): | 7,000 rpm | Speed (Max) Grease (rpm): | 6,000 rpm |
| Static Load Rating (lb): | 8,093 lb | Dynamic Load Rating (lb): | 11,780 lb |
| Platform: | Deep Groove Ball Bearing |
General Specifications
| UPC: | 637410073937 | Weight: | 1.72 LB |
| Packaged Length: | 4.33 IN | Packaged Width: | 0.87 IN |
| Packaged Height: | 4.33 IN | Country of Origin: | China |

