How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 23 mm | Bore Size (mm): | 65 mm |
| Outside Diameter (mm): | 120 mm |
Technical Specifications
| Series: | 6200 | Radial Clearance: | C3 |
| Bore Type: | Straight | Static Load Rating (kN): | 40 kN |
| Number of Rows: | 1 | Seal Type: | Shield |
| Cage Material: | Steel | Misalignment: | No |
| Dynamic Load Rating (kN): | 57.2 kN | Rolling Element: | Ball |
| Material: | 52100 Bearing Steel | Platform: | Deep Groove Ball Bearing |
| Full Complement/Caged: | Caged | Dynamic Load Rating (lb): | 12,859 lb |
| Duplexing: | No | Speed (Max) Grease (rpm): | 5,300 rpm |
| Sealed: | Shielded - Both Sides | Static Load Rating (lb): | 8,992 lb |
General Specifications
| UPC: | 637410074132 | Weight: | 2.22 LB |
| Packaged Length: | 4.72 IN | Packaged Width: | 0.91 IN |
| Packaged Height: | 4.72 IN | Country of Origin: | China |

