Rollway Radial Ball Bearing - Straight Bore - 6214
Part #:6214
Catalog #:6214
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 24 mm | Bore Size (mm): | 70 mm |
| Outside Diameter (mm): | 125 mm |
Technical Specifications
| Radial Clearance: | Normal | Series: | 6200 |
| Bore Type: | Straight | Seal Type: | Unsealed |
| Misalignment: | No | Dynamic Load Rating (kN): | 62.2 kN |
| Static Load Rating (kN): | 44.1 kN | Material: | 52100 Bearing Steel |
| Number of Rows: | 1 | Cage Material: | Steel |
| Rolling Element: | Ball | Full Complement/Caged: | Caged |
| Speed (Max) Grease (rpm): | 5,000 rpm | Speed (Max) Oil (rpm): | 6,000 rpm |
| Static Load Rating (lb): | 9,914 lb | Platform: | Deep Groove Ball Bearing |
| Sealed: | None | Duplexing: | No |
| Dynamic Load Rating (lb): | 13,983 lb |
General Specifications
| UPC: | 637410074149 | Weight: | 2.32 LB |
| Packaged Length: | 4.92 IN | Packaged Width: | 0.94 IN |
| Packaged Height: | 4.92 IN | Country of Origin: | China |

