Rollway Radial Ball Bearing - Straight Bore - 6214 ZZ
Part #:6214 ZZ
Catalog #:6214 ZZ
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 24 mm | Bore Size (mm): | 70 mm |
| Outside Diameter (mm): | 125 mm |
Technical Specifications
| Bore Type: | Straight | Radial Clearance: | Normal |
| Series: | 6200 | Dynamic Load Rating (kN): | 62.2 kN |
| Misalignment: | No | Material: | 52100 Bearing Steel |
| Cage Material: | Steel | Seal Type: | Shield |
| Number of Rows: | 1 | Static Load Rating (kN): | 44.1 kN |
| Rolling Element: | Ball | Static Load Rating (lb): | 9,914 lb |
| Speed (Max) Grease (rpm): | 5,000 rpm | Sealed: | Shielded - Both Sides |
| Full Complement/Caged: | Caged | Duplexing: | No |
| Dynamic Load Rating (lb): | 13,983 lb | Platform: | Deep Groove Ball Bearing |
General Specifications
| UPC: | 637410074194 | Weight: | 2.44 LB |
| Packaged Length: | 4.92 IN | Packaged Width: | 0.94 IN |
| Packaged Height: | 4.92 IN |

