How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 24 mm | Bore Size (mm): | 70 mm |
| Outside Diameter (mm): | 125 mm |
Technical Specifications
| Radial Clearance: | C3 | Series: | 6200 |
| Bore Type: | Straight | Misalignment: | No |
| Material: | 52100 Bearing Steel | Seal Type: | Shield |
| Dynamic Load Rating (kN): | 62.2 kN | Number of Rows: | 1 |
| Cage Material: | Steel | Static Load Rating (kN): | 44.1 kN |
| Rolling Element: | Ball | Dynamic Load Rating (lb): | 13,983 lb |
| Duplexing: | No | Platform: | Deep Groove Ball Bearing |
| Full Complement/Caged: | Caged | Sealed: | Shielded - Both Sides |
| Static Load Rating (lb): | 9,914 lb | Speed (Max) Grease (rpm): | 5,000 rpm |
General Specifications
| UPC: | 637410074217 | Weight: | 2.50 LB |
| Packaged Length: | 5.40 IN | Packaged Width: | 5.20 IN |
| Packaged Height: | 1.20 IN | Country of Origin: | China |

