Rollway Radial Ball Bearing - Straight Bore - 6215 C3
Part #:6215 C3
Catalog #:6215 C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 25 mm | Bore Size (mm): | 75 mm |
| Outside Diameter (mm): | 130 mm |
Technical Specifications
| Bore Type: | Straight | Series: | 6200 |
| Radial Clearance: | C3 | Misalignment: | No |
| Rolling Element: | Ball | Cage Material: | Steel |
| Dynamic Load Rating (kN): | 75 kN | Static Load Rating (kN): | 130 kN |
| Seal Type: | Unsealed | Material: | 52100 Bearing Steel |
| Number of Rows: | 1 | Speed (Max) Grease (rpm): | 4,800 rpm |
| Platform: | Deep Groove Ball Bearing | Dynamic Load Rating (lb): | 16,861 lb |
| Full Complement/Caged: | Caged | Static Load Rating (lb): | 29,225 lb |
| Duplexing: | No | Sealed: | None |
| Speed (Max) Oil (rpm): | 5,600 rpm |
General Specifications
| UPC: | 637410074262 | Weight: | 2.56 LB |
| Packaged Length: | 5.12 IN | Packaged Width: | 0.98 IN |
| Packaged Height: | 5.12 IN | Country of Origin: | China |

