How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 25 mm | Bore Size (mm): | 75 mm |
| Outside Diameter (mm): | 130 mm |
Technical Specifications
| Series: | 6200 | Bore Type: | Straight |
| Radial Clearance: | C3 | Cage Material: | Steel |
| Rolling Element: | Ball | Seal Type: | Shield |
| Number of Rows: | 1 | Static Load Rating (kN): | 130 kN |
| Material: | 52100 Bearing Steel | Dynamic Load Rating (kN): | 75 kN |
| Misalignment: | No | Static Load Rating (lb): | 29,225 lb |
| Full Complement/Caged: | Caged | Sealed: | Shielded - Both Sides |
| Dynamic Load Rating (lb): | 16,861 lb | Speed (Max) Grease (rpm): | 4,800 rpm |
| Duplexing: | No | Platform: | Deep Groove Ball Bearing |
General Specifications
| UPC: | 637410074286 | Weight: | 2.66 LB |
| Packaged Length: | 5.20 IN | Packaged Width: | 5.40 IN |
| Packaged Height: | 1.40 IN | Country of Origin: | China |

