Rollway Radial Ball Bearing - Straight Bore - 6217 C3
Part #:6217 C3
Catalog #:6217 C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 28 mm | Bore Size (mm): | 85 mm |
| Outside Diameter (mm): | 150 mm |
Technical Specifications
| Bore Type: | Straight | Series: | 6200 |
| Radial Clearance: | C3 | Number of Rows: | 1 |
| Dynamic Load Rating (kN): | 84 kN | Misalignment: | No |
| Seal Type: | Unsealed | Cage Material: | Steel |
| Material: | 52100 Bearing Steel | Rolling Element: | Ball |
| Static Load Rating (kN): | 61.9 kN | Duplexing: | No |
| Full Complement/Caged: | Caged | Speed (Max) Grease (rpm): | 4,300 rpm |
| Platform: | Deep Groove Ball Bearing | Speed (Max) Oil (rpm): | 5,000 rpm |
| Static Load Rating (lb): | 13,916 lb | Sealed: | None |
| Dynamic Load Rating (lb): | 18,884 lb |
General Specifications
| UPC: | 637410074439 | Weight: | 3.97 LB |
| Packaged Length: | 5.91 IN | Packaged Width: | 1.10 IN |
| Packaged Height: | 5.91 IN | Country of Origin: | China |

