Rollway Radial Ball Bearing - Straight Bore - 6218 ZZ C3
Part #:6218 ZZ C3
Catalog #:6218 ZZ C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 30 mm | Bore Size (mm): | 90 mm |
| Outside Diameter (mm): | 160 mm |
Technical Specifications
| Bore Type: | Straight | Series: | 6200 |
| Radial Clearance: | C3 | Rolling Element: | Ball |
| Seal Type: | Shield | Misalignment: | No |
| Material: | 52100 Bearing Steel | Cage Material: | Steel |
| Static Load Rating (kN): | 71.5 kN | Number of Rows: | 1 |
| Dynamic Load Rating (kN): | 96 kN | Duplexing: | No |
| Sealed: | Shielded - Both Sides | Speed (Max) Grease (rpm): | 3,800 rpm |
| Static Load Rating (lb): | 16,074 lb | Full Complement/Caged: | Caged |
| Platform: | Deep Groove Ball Bearing | Dynamic Load Rating (lb): | 21,582 lb |
General Specifications
| UPC: | 637410074538 | Weight: | 5.03 LB |
| Packaged Length: | 7.10 IN | Packaged Width: | 7.50 IN |
| Packaged Height: | 1.90 IN | Country of Origin: | China |

