Rollway Radial Ball Bearing - Straight Bore - 6221
Part #:6221
Catalog #:6221
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 36 mm | Bore Size (mm): | 105 mm |
| Outside Diameter (mm): | 190 mm |
Technical Specifications
| Series: | 6200 | Bore Type: | Straight |
| Radial Clearance: | Normal | Cage Material: | Steel |
| Misalignment: | No | Dynamic Load Rating (kN): | 133 kN |
| Number of Rows: | 1 | Seal Type: | Unsealed |
| Material: | 52100 Bearing Steel | Static Load Rating (kN): | 104 kN |
| Rolling Element: | Ball | Speed (Max) Grease (rpm): | 3,200 rpm |
| Dynamic Load Rating (lb): | 29,900 lb | Full Complement/Caged: | Caged |
| Speed (Max) Oil (rpm): | 3,800 rpm | Platform: | Deep Groove Ball Bearing |
| Sealed: | None | Static Load Rating (lb): | 23,380 lb |
| Duplexing: | No |
General Specifications
| UPC: | 637410074705 | Weight: | 8.16 LB |
| Packaged Length: | 7.48 IN | Packaged Width: | 1.42 IN |
| Packaged Height: | 7.48 IN | Country of Origin: | China |

