Rollway Radial Ball Bearing - Straight Bore - 6240 M
Part #:6240 M
Catalog #:6240 M
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 58 mm | Bore Size (mm): | 200 mm |
| Outside Diameter (mm): | 360 mm |
Technical Specifications
| Bore Type: | Straight | Series: | 6200 |
| Radial Clearance: | Normal | Cage Material: | Brass |
| Rolling Element: | Ball | Number of Rows: | 1 |
| Seal Type: | Unsealed | Dynamic Load Rating (kN): | 288 kN |
| Static Load Rating (kN): | 335 kN | Misalignment: | No |
| Material: | 52100 Bearing Steel | Speed (Max) Grease (rpm): | 1,700 rpm |
| Speed (Max) Oil (rpm): | 2,000 rpm | Duplexing: | No |
| Platform: | Deep Groove Ball Bearing | Sealed: | None |
| Dynamic Load Rating (lb): | 64,745 lb | Static Load Rating (lb): | 75,311 lb |
| Full Complement/Caged: | Caged |
General Specifications
| UPC: | 637410074958 | Weight: | 61.73 LB |
| Packaged Length: | 14.17 IN | Packaged Width: | 2.28 IN |
| Packaged Height: | 14.17 IN | Country of Origin: | China |

