Rollway Radial Ball Bearing - Straight Bore - 6244 M
Part #:6244 M
Catalog #:6244 M
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 65 mm | Bore Size (mm): | 220 mm |
| Outside Diameter (mm): | 400 mm |
Technical Specifications
| Series: | 6200 | Bore Type: | Straight |
| Radial Clearance: | Normal | Seal Type: | Unsealed |
| Number of Rows: | 1 | Rolling Element: | Ball |
| Cage Material: | Brass | Static Load Rating (kN): | 365 kN |
| Dynamic Load Rating (kN): | 297 kN | Misalignment: | No |
| Material: | 52100 Bearing Steel | Full Complement/Caged: | Caged |
| Static Load Rating (lb): | 82,055 lb | Speed (Max) Grease (rpm): | 1,500 rpm |
| Dynamic Load Rating (lb): | 66,768 lb | Duplexing: | No |
| Sealed: | None | Speed (Max) Oil (rpm): | 1,800 rpm |
| Platform: | Deep Groove Ball Bearing |
General Specifications
| UPC: | 637410073623 | Weight: | 81.57 LB |
| Packaged Length: | 15.75 IN | Packaged Width: | 2.56 IN |
| Packaged Height: | 15.75 IN | Country of Origin: | China |

