How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 6 mm | Bore Size (mm): | 6 mm |
| Outside Diameter (mm): | 19 mm |
Technical Specifications
| Bore Type: | Straight | Radial Clearance: | C3 |
| Series: | 600 | Number of Rows: | 1 |
| Cage Material: | Steel | Dynamic Load Rating (kN): | 2.34 kN |
| Seal Type: | Shield | Static Load Rating (kN): | 0.9 kN |
| Rolling Element: | Ball | Misalignment: | No |
| Material: | 52100 Bearing Steel | Duplexing: | No |
| Dynamic Load Rating (lb): | 526 lb | Full Complement/Caged: | Caged |
| Platform: | Deep Groove Ball Bearing | Static Load Rating (lb): | 198 lb |
| Sealed: | Shielded - Both Sides | Speed (Max) Grease (rpm): | 32,000 rpm |
General Specifications
| UPC: | 637410084988 | Weight: | 0.45 LB |
| Packaged Length: | 1.70 IN | Packaged Width: | 1.40 IN |
| Packaged Height: | 0.60 IN | HTC: | 8482.10.5044 |
| Country of Origin: | China |

