Rollway Radial Ball Bearing - Straight Bore - 627
Part #:627
Catalog #:627
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 7 mm | Bore Size (mm): | 7 mm |
| Outside Diameter (mm): | 22 mm |
Technical Specifications
| Bore Type: | Straight | Radial Clearance: | Normal |
| Series: | 600 | Misalignment: | No |
| Material: | 52100 Bearing Steel | Seal Type: | Unsealed |
| Cage Material: | Steel | Number of Rows: | 1 |
| Rolling Element: | Ball | Static Load Rating (kN): | 1.4 kN |
| Dynamic Load Rating (kN): | 3.3 kN | Full Complement/Caged: | Caged |
| Speed (Max) Grease (rpm): | 30,000 rpm | Speed (Max) Oil (rpm): | 36,000 rpm |
| Duplexing: | No | Sealed: | None |
| Static Load Rating (lb): | 308 lb | Platform: | Deep Groove Ball Bearing |
| Dynamic Load Rating (lb): | 742 lb |
General Specifications
| UPC: | 637410084995 | Weight: | 0.43 LB |
| Packaged Length: | 4.50 IN | Packaged Width: | 2.55 IN |
| Packaged Height: | 0.45 IN | HTC: | 8482.10.5044 |
| Country of Origin: | China |

