How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 11 mm | Bore Size (mm): | 10 mm |
| Outside Diameter (mm): | 35 mm |
Technical Specifications
| Series: | 6300 | Radial Clearance: | C3 |
| Bore Type: | Straight | Seal Type: | Shield |
| Material: | 52100 Bearing Steel | Dynamic Load Rating (kN): | 8.1 kN |
| Cage Material: | Steel | Misalignment: | No |
| Static Load Rating (kN): | 3.5 kN | Number of Rows: | 1 |
| Rolling Element: | Ball | Full Complement/Caged: | Caged |
| Speed (Max) Grease (rpm): | 22,000 rpm | Duplexing: | No |
| Dynamic Load Rating (lb): | 1,821 lb | Static Load Rating (lb): | 776 lb |
| Sealed: | Shielded - Both Sides | Platform: | Deep Groove Ball Bearing |
General Specifications
| UPC: | 637410071421 | Weight: | 0.12 LB |
| Packaged Length: | 4.50 IN | Packaged Width: | 2.60 IN |
| Packaged Height: | 0.85 IN | HTC: | 8482.10.5048 |
| Country of Origin: | China |

